ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

GS-10-40

Industrial Gas Springs

Manufacturer ACE Stoßdämpfer GmbH
Part number GS-10-40
DRAW_POS4 A3,5/NA3,5
DRAW_POS3 A3,5/NA3,5
DRAW_POS2 0
DRAW_POS1 GS-10-40
DRAW_DATE 9.12.2021
DRAW_TITLE_LINE_1 Industrial Gas Springs
DRAW_NO GS-10-40
Selection GS-10-40
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description EXTENSION_FORCE_AK1
1 1 GS-10-40 Industrial Gas Springs 10 bis 100
Type
GS-10-40
Stroke
[ >0< .. 40 ]
Available force range F1 (N) at 20°C
10 bis 100
External body fitting
Piston Rod End Fitting
max. Force
370 N
Accessories
max. Force
180 N
Body End Fitting
max. Force
370 N
Accessories
max. Force
180 N
Download as
Pos.1
GS-10-40
Pos.3
A3,5
Pos.3.1
NA3,5
Pos.4
A3,5
Pos.4.1
NA3,5
Total Length [mm]
136

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map