ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

CA4X6EU-7

Heavy duty Shock absorber

Manufacturer ACE Stoßdämpfer GmbH
Part number CA4X6EU-7
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 R
DRAW_POS1 CA4X6EU-7
DRAW_DATE 28.11.2021
DRAW_TITLE_LINE_1 Heavy duty Shock absorber
DRAW_NO CA4X6EU-7
Selection CA4X6EU-7
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3
1 1 CA4X6EU-7 Heavy duty Shock absorber 47500
Type
CA4X6EU-7
Max. Energy Capacity (Nm/stroke)
47500
Stroke
[ 0 .. >152< ]
Amax
716
Mount
Pos.1
CA4X6EU-7
Pos.2
R
Total Length [mm]
716

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map