ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

CA3X8EU-4

Heavy duty Shock absorber

Manufacturer ACE Stoßdämpfer GmbH
Part number CA3X8EU-4
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 R
DRAW_POS1 CA3X8EU-4
DRAW_DATE 30.11.2021
DRAW_TITLE_LINE_1 Heavy duty Shock absorber
DRAW_NO CA3X8EU-4
Selection CA3X8EU-4
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3
1 1 CA3X8EU-4 Heavy duty Shock absorber 22600
Type
CA3X8EU-4
Max. Energy Capacity (Nm/stroke)
22600
Stroke
[ 0 .. >203< ]
Amax
641
Mount
Pos.1
CA3X8EU-4
Pos.2
R
Total Length [mm]
641

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map