ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

CA3X5EU-2

Heavy duty Shock absorber

Manufacturer ACE Stoßdämpfer GmbH
Part number CA3X5EU-2
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 R
DRAW_POS1 CA3X5EU-2
DRAW_DATE 30.11.2021
DRAW_TITLE_LINE_1 Heavy duty Shock absorber
DRAW_NO CA3X5EU-2
Selection CA3X5EU-2
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3
1 1 CA3X5EU-2 Heavy duty Shock absorber 14125
Type
CA3X5EU-2
Max. Energy Capacity (Nm/stroke)
14125
Stroke
[ 0 .. >127< ]
Amax
490.5
Mount
Pos.1
CA3X5EU-2
Pos.2
R
Total Length [mm]
490.5

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map