ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

CA2X6EU-1

Heavy duty Shock absorber

Manufacturer ACE Stoßdämpfer GmbH
Part number CA2X6EU-1
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 R
DRAW_POS1 CA2X6EU-1
DRAW_DATE 9.12.2021
DRAW_TITLE_LINE_1 Heavy duty Shock absorber
DRAW_NO CA2X6EU-1
Selection CA2X6EU-1
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3
1 1 CA2X6EU-1 Heavy duty Shock absorber 10800
Type
CA2X6EU-1
Max. Energy Capacity (Nm/stroke)
10800
Stroke
[ 0 .. >152< ]
Amax
516
Mount
Pos.1
CA2X6EU-1
Pos.2
R
Total Length [mm]
516

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map