ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

CA2X4EU-1

Heavy duty Shock absorber

Manufacturer ACE Stoßdämpfer GmbH
Part number CA2X4EU-1
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 R
DRAW_POS1 CA2X4EU-1
DRAW_DATE 30.11.2021
DRAW_TITLE_LINE_1 Heavy duty Shock absorber
DRAW_NO CA2X4EU-1
Selection CA2X4EU-1
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3
1 1 CA2X4EU-1 Heavy duty Shock absorber 7200
Type
CA2X4EU-1
Max. Energy Capacity (Nm/stroke)
7200
Stroke
[ 0 .. >102< ]
Amax
414
Mount
Pos.1
CA2X4EU-1
Pos.2
R
Total Length [mm]
414

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map