ACE Stoßdämpfer GmbH
By ACE Stoßdämpfer GmbH

CA2X10EU-3

Heavy duty Shock absorber

Manufacturer ACE Stoßdämpfer GmbH
Part number CA2X10EU-3
DRAW_POS4 0
DRAW_POS3 0
DRAW_POS2 R
DRAW_POS1 CA2X10EU-3
DRAW_DATE 28.11.2021
DRAW_TITLE_LINE_1 Heavy duty Shock absorber
DRAW_NO CA2X10EU-3
Selection CA2X10EU-3
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description ENERGY_CONSUMPTION_W3
1 1 CA2X10EU-3 Heavy duty Shock absorber 18000
Type
CA2X10EU-3
Max. Energy Capacity (Nm/stroke)
18000
Stroke
[ 0 .. >254< ]
Amax
745
Mount
Pos.1
CA2X10EU-3
Pos.2
R
Total Length [mm]
745

Contact the supplier

ACE Stoßdämpfer GmbH

ACE Stoßdämpfer GmbH

Innovation in Deceleration and Motion Control

Google Map