Variable speed drive, 3ph 690V, 15/18,5kW

Manufacturer ABB’s Industrial Solutions Business
Description Variable speed drive, 3ph 690V, 15/18,5kW
Part Number 403742
EAN 5050096037423
Catalog Number 6KGP63020X1XXCA1
Current (A) 18
Voltage (V) 690
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 403742 Variable speed drive, 3ph 690V, 15/18,5kW 5050096037423 6KGP63020X1XXCA1 18 690 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business