Variable speed drive, 3ph 690V, 11/15kW

Manufacturer ABB’s Industrial Solutions Business
Description Variable speed drive, 3ph 690V, 11/15kW
Part Number 403741
EAN 5050096037416
Catalog Number 6KGP63015X1XXCA1
Current (A) 13
Voltage (V) 690
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 403741 Variable speed drive, 3ph 690V, 11/15kW 5050096037416 6KGP63015X1XXCA1 13 690 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business