Variable speed drive, 3ph 400VCA, 18,5kW

Manufacturer ABB’s Industrial Solutions Business
Description Variable speed drive, 3ph 400VCA, 18,5kW
Part Number 404794
EAN 5050096047941
Catalog Number 6KLP43025X9A1
Current (A) 37
Voltage (V) 400
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 404794 Variable speed drive, 3ph 400VCA, 18,5kW 5050096047941 6KLP43025X9A1 37 400 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business