Variable speed drive, 3ph 400VCA, 0,37kW

Manufacturer ABB’s Industrial Solutions Business
Description Variable speed drive, 3ph 400VCA, 0,37kW
Part Number 404785
EAN 5050096047859
Catalog Number 6KLP43F50X9A1
Current (A) 1,2
Voltage (V) 400
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 404785 Variable speed drive, 3ph 400VCA, 0,37kW 5050096047859 6KLP43F50X9A1 1,2 400 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business