Variable speed drive, 3ph 400V, 75kW

Manufacturer ABB’s Industrial Solutions Business
Description Variable speed drive, 3ph 400V, 75kW
Part Number 403869
EAN 5050096038697
Catalog Number 6KFP43100X9XXXA1
Current (A) 147
Voltage (V) 400
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 403869 Variable speed drive, 3ph 400V, 75kW 5050096038697 6KFP43100X9XXXA1 147 400 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business