Variable speed drive, 3ph 400V, 7,5kW

Manufacturer ABB’s Industrial Solutions Business
Description Variable speed drive, 3ph 400V, 7,5kW
Part Number 402746
EAN 5050096027462
Catalog Number 6KGP43010X9XXXA1
Current (A) 16
Voltage (V) 400
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 402746 Variable speed drive, 3ph 400V, 7,5kW 5050096027462 6KGP43010X9XXXA1 16 400 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business