Variable speed drive, 3ph 400V, 75/90kW

Manufacturer ABB’s Industrial Solutions Business
Description Variable speed drive, 3ph 400V, 75/90kW
Part Number 402950
EAN 5050096029503
Catalog Number 6KGP43100X9RXXA1
Current (A) 147
Voltage (V) 400
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 402950 Variable speed drive, 3ph 400V, 75/90kW 5050096029503 6KGP43100X9RXXA1 147 400 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business