Variable speed drive, 3ph 400V, 55kW

Manufacturer ABB’s Industrial Solutions Business
Description Variable speed drive, 3ph 400V, 55kW
Part Number 403986
EAN 5050096039861
Catalog Number 6KFP43075X9RXXA1
Current (A) 106
Voltage (V) 400
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 403986 Variable speed drive, 3ph 400V, 55kW 5050096039861 6KFP43075X9RXXA1 106 400 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business