Variable speed drive, 3ph 400V, 30kW

Manufacturer ABB’s Industrial Solutions Business
Description Variable speed drive, 3ph 400V, 30kW
Part Number 403865
EAN 5050096038659
Catalog Number 6KFP43040X9XXXA1
Current (A) 61
Voltage (V) 400
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 403865 Variable speed drive, 3ph 400V, 30kW 5050096038659 6KFP43040X9XXXA1 61 400 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business