Variable speed drive, 3ph 400V, 15/18,5kW

Manufacturer ABB’s Industrial Solutions Business
Description Variable speed drive, 3ph 400V, 15/18,5kW
Part Number 403124
EAN 5050096031247
Catalog Number 6KGP43020X9XBXA1
Current (A) 32
Voltage (V) 400
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 403124 Variable speed drive, 3ph 400V, 15/18,5kW 5050096031247 6KGP43020X9XBXA1 32 400 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business