Variable speed drive, 3ph 400V, 0,75kW

Manufacturer ABB’s Industrial Solutions Business
Description Variable speed drive, 3ph 400V, 0,75kW
Part Number 403855
EAN 5050096038550
Catalog Number 6KFP43001X9XXXA1
Current (A) 2,4
Voltage (V) 400
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 403855 Variable speed drive, 3ph 400V, 0,75kW 5050096038550 6KFP43001X9XXXA1 2,4 400 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business