Variable speed drive, 3ph 400V, 0,37kW

Manufacturer ABB’s Industrial Solutions Business
Description Variable speed drive, 3ph 400V, 0,37kW
Part Number 403116
EAN 5050096031162
Catalog Number 6KGP43F50X9XBXA1
Current (A) 1,3
Voltage (V) 400
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 403116 Variable speed drive, 3ph 400V, 0,37kW 5050096031162 6KGP43F50X9XBXA1 1,3 400 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business