Variable speed drive, 1ph 230VCA, 2,2kW

Manufacturer ABB’s Industrial Solutions Business
Description Variable speed drive, 1ph 230VCA, 2,2kW
Part Number 404778
EAN 5050096047781
Catalog Number 6KLP21003X9A1
Current (A) 9,6
Voltage (V) 230
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 404778 Variable speed drive, 1ph 230VCA, 2,2kW 5050096047781 6KLP21003X9A1 9,6 230 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business