RT12F Thermal overload relays (class 20) 0,65-1,1

Manufacturer ABB’s Industrial Solutions Business
Description RT12F Thermal overload relays (class 20) 0,65-1,1
Part Number 139139
EAN 8017018391398
Catalog Number RT12F
Current (A) 0,65-1,1
Voltage (V) 380-415
Voltage Type (AC/DC) DC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 139139 RT12F Thermal overload relays (class 20) 0,65-1,1 8017018391398 RT12F 0,65-1,1 380-415 DC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business