RL4RA040T6 Auxiliary contactor 4NO AC 230V

Manufacturer ABB’s Industrial Solutions Business
Description RL4RA040T6 Auxiliary contactor 4NO AC 230V
Part Number 109021
EAN 8017018090215
Catalog Number RL4RA040T6
Voltage (V) 230
Voltage Type (AC/DC) AC
Power Dissipation (W) 2,4W
Product selection
Selector Part Number Description EAN Catalog Number Voltage (V) Voltage Type (AC/DC) Power Dissipation (W)
1 109021 RL4RA040T6 Auxiliary contactor 4NO AC 230V 8017018090215 RL4RA040T6 230 AC 2,4W
Part Number
Description
EAN
Catalog Number
Voltage (V)
Voltage Type (AC/DC)
Power Dissipation (W)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business