RCCB+MCB Residual current circuit breaker with overcurrent protection FILS A 4P 20A 300 mA

Manufacturer ABB’s Industrial Solutions Business
Description RCCB+MCB Residual current circuit breaker with overcurrent protection FILS A 4P 20A 300 mA
Part Number 567901
EAN 5411815679018
Catalog Number FILSC20/0,3-4
Current (A) 20
Voltage (V) 400
Voltage Type (AC/DC) AC
Trigger Current (A ) 300mA/6kV
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A )
1 567901 RCCB+MCB Residual current circuit breaker with overcurrent protection FILS A 4P 20A 300 mA 5411815679018 FILSC20/0,3-4 20 400 AC 300mA/6kV
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business