RCCB+MCB Residual current circuit breaker with overcurrent protection FILS A 2P 10A 30 mA

Manufacturer ABB’s Industrial Solutions Business
Description RCCB+MCB Residual current circuit breaker with overcurrent protection FILS A 2P 10A 30 mA
Part Number 567832
EAN 5411815678325
Catalog Number FILSC10/0,03-2
Current (A) 10
Voltage (V) 230
Voltage Type (AC/DC) AC
Trigger Current (A ) 30mA/6kV
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A )
1 567832 RCCB+MCB Residual current circuit breaker with overcurrent protection FILS A 2P 10A 30 mA 5411815678325 FILSC10/0,03-2 10 230 AC 30mA/6kV
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business