RCCB Residual current circuit breaker FP Ai 2P 25A 100mA

Manufacturer ABB’s Industrial Solutions Business
Description RCCB Residual current circuit breaker FP Ai 2P 25A 100mA
Part Number 604045
EAN 5413656040453
Catalog Number FPAi225/100
Current (A) 25
Voltage (V) 230
Voltage Type (AC/DC) AC
Trigger Current (A ) 100mA
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A )
1 604045 RCCB Residual current circuit breaker FP Ai 2P 25A 100mA 5413656040453 FPAi225/100 25 230 AC 100mA
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business