RCCB Residual current circuit breaker DOJP A 2P 25A 30mA

Manufacturer ABB’s Industrial Solutions Business
Description RCCB Residual current circuit breaker DOJP A 2P 25A 30mA
Part Number 604300
EAN 5413656043003
Catalog Number DOJA225/030
Current (A) 25
Voltage (V) 230
Voltage Type (AC/DC) AC
Trigger Current (A ) 30mA
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A )
1 604300 RCCB Residual current circuit breaker DOJP A 2P 25A 30mA 5413656043003 DOJA225/030 25 230 AC 30mA
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business