RCBO Residual current circuit breaker with overcurrent protection DPC100 Ai 10A 300mA C

Manufacturer ABB’s Industrial Solutions Business
Description RCBO Residual current circuit breaker with overcurrent protection DPC100 Ai 10A 300mA C
Part Number 606954
EAN 5413656069546
Catalog Number DPCAi100C10/300
Current (A) 10
Voltage (V) 230
Voltage Type (AC/DC) AC
Trigger Current (A ) 300mA/10kV
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A )
1 606954 RCBO Residual current circuit breaker with overcurrent protection DPC100 Ai 10A 300mA C 5413656069546 DPCAi100C10/300 10 230 AC 300mA/10kV
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business