RCBO Residual current circuit breaker with overcurrent protection DP100 A 1P+N 10 A 100 mA

Manufacturer ABB’s Industrial Solutions Business
Description RCBO Residual current circuit breaker with overcurrent protection DP100 A 1P+N 10 A 100 mA
Part Number 609602
EAN 5413656096023
Catalog Number DPA100B10/100
Current (A) 10
Voltage (V) 240
Voltage Type (AC/DC) AC
Trigger Current (A ) 100mA/10kV
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A )
1 609602 RCBO Residual current circuit breaker with overcurrent protection DP100 A 1P+N 10 A 100 mA 5413656096023 DPA100B10/100 10 240 AC 100mA/10kV
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business