RCBO Residual current circuit breaker with overcurrent protection DMA type A 3P+N C 10A 30mA 6kA

Manufacturer ABB’s Industrial Solutions Business
Description RCBO Residual current circuit breaker with overcurrent protection DMA type A 3P+N C 10A 30mA 6kA
Part Number 783517
EAN 3390207835176
Catalog Number DMA63NC10/030
Current (A) 10
Voltage (V) 400
Voltage Type (AC/DC) AC/DC
Trigger Current (A ) 30mA/6kV
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A )
1 783517 RCBO Residual current circuit breaker with overcurrent protection DMA type A 3P+N C 10A 30mA 6kA 3390207835176 DMA63NC10/030 10 400 AC/DC 30mA/6kV
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business