RCBO Residual current circuit breaker with overcurrent protection DM100 AC N 1P+N 16 A 30 mA

Manufacturer ABB’s Industrial Solutions Business
Description RCBO Residual current circuit breaker with overcurrent protection DM100 AC N 1P+N 16 A 30 mA
Part Number 609903
EAN 5413656099031
Catalog Number DMA100C16/030
Current (A) 16
Voltage (V) 240
Voltage Type (AC/DC) AC
Trigger Current (A ) 30mA/10kV
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A )
1 609903 RCBO Residual current circuit breaker with overcurrent protection DM100 AC N 1P+N 16 A 30 mA 5413656099031 DMA100C16/030 16 240 AC 30mA/10kV
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business