PolySafe Encl. PS530 IP54 1250x750x320 Plain door

Manufacturer ABB’s Industrial Solutions Business
Description PolySafe Encl. PS530 IP54 1250x750x320 Plain door
Part Number 833753
EAN 5412348337536
Catalog Number 833753
Height(mm) 1250
Width(mm) 750
Depth(mm) 320
Protection degree IP54
Number of doors 1
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree Number of doors
1 833753 PolySafe Encl. PS530 IP54 1250x750x320 Plain door 5412348337536 833753 1250 750 320 IP54 1
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Number of doors
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business