PolySafe Encl. PS430 IP65 1000x750x320 Plain door

Manufacturer ABB’s Industrial Solutions Business
Description PolySafe Encl. PS430 IP65 1000x750x320 Plain door
Part Number 833028
EAN 5412348330285
Catalog Number E579430000
Height(mm) 1000
Width(mm) 750
Depth(mm) 320
Protection degree IP65
Number of doors 1
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree Number of doors
1 833028 PolySafe Encl. PS430 IP65 1000x750x320 Plain door 5412348330285 E579430000 1000 750 320 IP65 1
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Number of doors
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business