PolySafe Encl. PS330 IP54 750x750x320 Plain door front and back

Manufacturer ABB’s Industrial Solutions Business
Description PolySafe Encl. PS330 IP54 750x750x320 Plain door front and back
Part Number 833866
EAN 5412348338663
Catalog Number 833866
Height(mm) 750
Width(mm) 750
Depth(mm) 320
Protection degree IP54
Number of doors 2
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree Number of doors
1 833866 PolySafe Encl. PS330 IP54 750x750x320 Plain door front and back 5412348338663 833866 750 750 320 IP54 2
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Number of doors
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business