PolySafe Encl. PS320 IP54 750x500x320 Plain door

Manufacturer ABB’s Industrial Solutions Business
Description PolySafe Encl. PS320 IP54 750x500x320 Plain door
Part Number 833747
EAN 5412348337475
Catalog Number 833747
Height(mm) 750
Width(mm) 500
Depth(mm) 320
Protection degree IP54
Number of doors 1
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree Number of doors
1 833747 PolySafe Encl. PS320 IP54 750x500x320 Plain door 5412348337475 833747 750 500 320 IP54 1
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Number of doors
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business