PolySafe Encl. PS230 IP65 500x750x320 Plain door

Manufacturer ABB’s Industrial Solutions Business
Description PolySafe Encl. PS230 IP65 500x750x320 Plain door
Part Number 833004
EAN 5412348330049
Catalog Number E579230000
Height(mm) 500
Width(mm) 750
Depth(mm) 320
Protection degree IP65
Number of doors 1
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree Number of doors
1 833004 PolySafe Encl. PS230 IP65 500x750x320 Plain door 5412348330049 E579230000 500 750 320 IP65 1
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Number of doors
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business