MCB Miniature circuit breaker UNIBIS DCC 41N 4.5kA C 1P+N 1m 40 A GE

Manufacturer ABB’s Industrial Solutions Business
Description MCB Miniature circuit breaker UNIBIS DCC 41N 4.5kA C 1P+N 1m 40 A GE
Part Number 693060
EAN 5413656930600
Catalog Number DCC41NC40
Current (A) 40
Voltage (V) 230
Voltage Type (AC/DC) AC
Trigger Current (A ) 4500A
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A )
1 693060 MCB Miniature circuit breaker UNIBIS DCC 41N 4.5kA C 1P+N 1m 40 A GE 5413656930600 DCC41NC40 40 230 AC 4500A
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business