ABB’s Industrial Solutions Business
By ABB’s Industrial Solutions Business

Input reactors for three phase drives 9A

Manufacturer ABB’s Industrial Solutions Business
Description Input reactors for three phase drives 9A
Part Number 168497
EAN 8425095684973
Catalog Number ACRP9A1H3
Current (A) 9
Voltage (V) 480
Voltage Type (AC/DC) AC
Power Dissipation (W) 18W
CAD models
Share

Product selection

Index Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Power Dissipation (W)
1 1 168497 Input reactors for three phase drives 9A 8425095684973 ACRP9A1H3 9 480 AC 18W

Contact the supplier

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

Google Map