Input DC reactors for single phase drives 12A

Manufacturer ABB’s Industrial Solutions Business
Description Input DC reactors for single phase drives 12A
Part Number 168390
EAN 8425095683907
Catalog Number DCR12A1H7
Current (A) 12
Voltage (V) 800
Voltage Type (AC/DC) DC
Power Dissipation (W) 15W
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Power Dissipation (W)
1 168390 Input DC reactors for single phase drives 12A 8425095683907 DCR12A1H7 12 800 DC 15W
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Power Dissipation (W)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business