ABB’s Industrial Solutions Business
By ABB’s Industrial Solutions Business

Input AC reactors for three phase drives 14A

Manufacturer ABB’s Industrial Solutions Business
Description Input AC reactors for three phase drives 14A
Part Number 168513
EAN 8425095685130
Catalog Number ACRP14A1H4
Current (A) 14
Voltage (V) 480
Voltage Type (AC/DC) AC
Power Dissipation (W) 29W
CAD models
Share

Product selection

Index Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Power Dissipation (W)
1 1 168513 Input AC reactors for three phase drives 14A 8425095685130 ACRP14A1H4 14 480 AC 29W

Contact the supplier

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

Google Map