GPS2MHAS Motor prot. (magnetic protection ) GPS2

Manufacturer ABB’s Industrial Solutions Business
Description GPS2MHAS Motor prot. (magnetic protection ) GPS2
Part Number 101300
EAN 4538915013007
Catalog Number GPS2MHAS
Current (A) 40
Voltage (V) 690
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 101300 GPS2MHAS Motor prot. (magnetic protection ) GPS2 4538915013007 GPS2MHAS 40 690 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)