GPS1BSAM Motor prot. GPS1 Stand. breaking [A] 11-16

Manufacturer ABB’s Industrial Solutions Business
Description GPS1BSAM Motor prot. GPS1 Stand. breaking [A] 11-16
Part Number 101222
EAN 4538915012222
Catalog Number GPS1BSAM
Current (A) 16
Voltage (V) 690
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 101222 GPS1BSAM Motor prot. GPS1 Stand. breaking [A] 11-16 4538915012222 GPS1BSAM 16 690 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business