GPS1BSAH Motor prot. GPS1 Stand. breaking [A] 2,5-4

Manufacturer ABB’s Industrial Solutions Business
Description GPS1BSAH Motor prot. GPS1 Stand. breaking [A] 2,5-4
Part Number 101218
EAN 4538915012185
Catalog Number GPS1BSAH
Current (A) 4
Voltage (V) 690
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 101218 GPS1BSAH Motor prot. GPS1 Stand. breaking [A] 2,5-4 4538915012185 GPS1BSAH 4 690 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business