GPS1BSAF Motor prot. GPS1 Stand. breaking [A] 1-1,6

Manufacturer ABB’s Industrial Solutions Business
Description GPS1BSAF Motor prot. GPS1 Stand. breaking [A] 1-1,6
Part Number 101216
EAN 4538915012161
Catalog Number GPS1BSAF
Current (A) 1,6
Voltage (V) 690
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 101216 GPS1BSAF Motor prot. GPS1 Stand. breaking [A] 1-1,6 4538915012161 GPS1BSAF 1,6 690 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business