GPS1BHAK Motor prot. GPS1 High breaking capacity [A] 6,3-10

Manufacturer ABB’s Industrial Solutions Business
Description GPS1BHAK Motor prot. GPS1 High breaking capacity [A] 6,3-10
Part Number 101243
EAN 4538915012437
Catalog Number GPS1BHAK
Current (A) 10
Voltage (V) 690
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 101243 GPS1BHAK Motor prot. GPS1 High breaking capacity [A] 6,3-10 4538915012437 GPS1BHAK 10 690 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business