GPS1BHAJ Motor prot. GPS1 High breaking capacity [A] 4- 6,3

Manufacturer ABB’s Industrial Solutions Business
Description GPS1BHAJ Motor prot. GPS1 High breaking capacity [A] 4- 6,3
Part Number 101242
EAN 4538915012420
Catalog Number GPS1BHAJ
Current (A) 6,3
Voltage (V) 690
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 101242 GPS1BHAJ Motor prot. GPS1 High breaking capacity [A] 4- 6,3 4538915012420 GPS1BHAJ 6,3 690 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business