GPS1BHAG Motor prot. GPS1 High breaking capacity [A] 1,6-2,5
Manufacturer
ABB’s Industrial Solutions Business
Description
GPS1BHAG Motor prot. GPS1 High breaking capacity [A] 1,6-2,5
Part Number
101240
EAN
4538915012406
Catalog Number
GPS1BHAG
Current (A)
2,5
Voltage (V)
690
Voltage Type (AC/DC)
AC
You are about to be redirected to SamacSys website to finalize your request.Please make sure this software has been installed.
Product selection
Selector
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
1
101240
GPS1BHAG Motor prot. GPS1 High breaking capacity [A] 1,6-2,5
4538915012406
GPS1BHAG
2,5
690
AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business
uk.geindustrial.com
ABB’s Industrial Solutions Business
uk.geindustrial.com
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.General Terms of Use