FE-Plug in RCD Front connection fixed part 3P

Manufacturer ABB’s Industrial Solutions Business
Description FE-Plug in RCD Front connection fixed part 3P
Part Number 430987
EAN 5050096309872
Catalog Number FEDFQ3
Current (A) 250
Voltage (V) 690
Voltage Type (AC/DC) AC/DC
Power Dissipation (W) 24,39W
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Power Dissipation (W)
1 430987 FE-Plug in RCD Front connection fixed part 3P 5050096309872 FEDFQ3 250 690 AC/DC 24,39W
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Power Dissipation (W)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business