EntelliGuard G3, Breaker 3P 6400A, Fixed pattern, Icu/Icw 100kA

Manufacturer ABB’s Industrial Solutions Business
Description EntelliGuard G3, Breaker 3P 6400A, Fixed pattern, Icu/Icw 100kA
Part Number 407326
EAN 5050096073261
Catalog Number GG64M4
Current (A) 6400
Voltage (V) 1000
Voltage Type (AC/DC) AC
Trigger Current (A ) 100kA/≤440VAC
Power Dissipation (W) 798
Height(mm) 442
Width(mm) 736
Depth(mm) 328
Protection degree IP20
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A ) Power Dissipation (W) Height(mm) Width(mm) Depth(mm) Protection degree
1 407326 EntelliGuard G3, Breaker 3P 6400A, Fixed pattern, Icu/Icw 100kA 5050096073261 GG64M4 6400 1000 AC 100kA/≤440VAC 798 442 736 328 IP20
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Power Dissipation (W)
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business