EntelliGuard G2, Breaker 3P 2000A, Fixed pattern, Icu 100/Icw 85kA

Manufacturer ABB’s Industrial Solutions Business
Description EntelliGuard G2, Breaker 3P 2000A, Fixed pattern, Icu 100/Icw 85kA
Part Number 407200
EAN 5050096072004
Catalog Number GG20M4
Current (A) 2000
Voltage (V) 1000
Voltage Type (AC/DC) AC
Trigger Current (A ) 100kA/≤440VAC
Power Dissipation (W) 124,8
Height(mm) 442
Width(mm) 436
Depth(mm) 328
Protection degree IP20
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A ) Power Dissipation (W) Height(mm) Width(mm) Depth(mm) Protection degree
1 407200 EntelliGuard G2, Breaker 3P 2000A, Fixed pattern, Icu 100/Icw 85kA 5050096072004 GG20M4 2000 1000 AC 100kA/≤440VAC 124,8 442 436 328 IP20
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Power Dissipation (W)
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business