EntelliGuard G1, Breaker 4P 1600A, Fixed pattern, Icu 85/Icw 65kA

Manufacturer ABB’s Industrial Solutions Business
Description EntelliGuard G1, Breaker 4P 1600A, Fixed pattern, Icu 85/Icw 65kA
Part Number 407157
EAN 5050096071571
Catalog Number GG16H6
Current (A) 1600
Voltage (V) 1000
Voltage Type (AC/DC) AC
Trigger Current (A ) 85kA/≤440VAC
Power Dissipation (W) 146,4
Height(mm) 442
Width(mm) 443
Depth(mm) 328
Protection degree IP20
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A ) Power Dissipation (W) Height(mm) Width(mm) Depth(mm) Protection degree
1 407157 EntelliGuard G1, Breaker 4P 1600A, Fixed pattern, Icu 85/Icw 65kA 5050096071571 GG16H6 1600 1000 AC 85kA/≤440VAC 146,4 442 443 328 IP20
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Power Dissipation (W)
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business